Loading...

26725-426

DISCONTINUED

Discontinued Product. GX24Q-6 Base, 75W-600V, Vertical snap-in for 18-20Ga. panels for 70W CFL lamps, body marked with red ink

UPC Code: 07847711037
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Lamp Wattage : 70W

    Rated Wattage : 75W

    Voltage : 600 VAC

  • Material Specifications

    Availability : Distribution

    Body Material : Thermoplastic

    Contact Material : Copper-Alloy

    Retainer Clip : Stainless Steel

  • Mechanical Specifications

    Body Style : Standard Body

    Color : White

    Color Code : Red

    Mounting Type : Bottom Snap-In

    Panel Thickness : 18-20 Ga. Panel

    Termination : Quick-Connect 18AWG Solid

    Wire Strip Length : 3/8 Inch

    Wiring Ports : 2

  • Product Features

    Availability : Distribution

    Color Code : Red

    Lamp Base : GX24q-6

    Lamp Contacts : 4-Pin

    Lamp Wattage : 70W

    Mounting Orientation : Vertical

    Mounting Type : Bottom Snap-In

    Panel Thickness : 18-20 Ga. Panel

    Rated Wattage : 75W

    Standards and Certifications : UL/CSA/NOM

    Termination : Quick-Connect 18AWG Solid

    Warranty : 1-Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM : 057

    UL Listed : File E5833

    UL Rated : Indoor/Outdoor when properly enclosed.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications