Loading...

Trimatron Rotary Dimmer Switch and Fan Control Replacement Knob

26115-E

DISCONTINUED

Knobs for Trimatron 25 Per Box - Black

  • RELIABLE – Made from quality materials from reputable brand
  • ADAPTABLE – Fits 0.25” diameter “D” shape shaft
  • EASY – Replaces by sliding onto dimmer shaft
  • DURABLE – Designed to withstand a lot of use
  • SELECTION – Available in multiple color choices
UPC Code: 078477321522
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Color : Black

    Minimum Qty : 25 Per Box

    Standards and Certifications : UL/CSA

    Style Name : Trimatron

    Type : Rotary Knob

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications