DISCONTINUED
No Suggested Replacement
2386
20 Amp, 480 Volt 3-Phase, NEMA L12-20R, 3P, 3W, Flanged Outlet Locking Receptacle, Industrial Grade, Non-Grounding - WHITE
Leviton’s industry leading locking devices, such as our Black & White line of industrial grade plugs and connectors and our V-0-Max line of industrial grade flush receptacles, offer superior performance, long lasting reliability and other features that are backed by a lifetime warranty.
Product Information
AC Horsepower Ratings
At Rated Voltage : 5 HP
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Non-Grounding
Phase : 3-Phase
Pole : 3
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 480 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Color : White
Face Material : Nylon
Grounding Screw : Brass 8-32
Line Contacts : Solid Brass
Strap Material : Thermoplastic Nylon
Terminal Screws : Brass 10-32
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back
Product Features
Brand : Black and White
Color : White
Device Type : Locking Flanged Outlet
NEMA : L12-20R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13393
UL498 : File E13393
Warranty : Limited Lifetime Warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors