Submeter, Indoor, 120V, 1 Phase 2 Wire, Max 100A, Single Element, Electric Meter
1N120-11
DISCONTINUED
Discontinued Product. Series 1000, Single Element Meter, 1P/2W, 120V, 100:0.1A, Max 100A, SUBMETER ONLY.
The Leviton VerifEye™ Series 1000 line of revenue-grade meters meets all measurement and verification-based opportunities-including load management and LEED rating achievement.
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477545119
RoHS Compliant : Yes
Features & Benefits
- Measures k Wh and demand (optional)
- Conforms to all applicable standards of ANSI C12.1
- Equipped with an Isolated Pulse Output channel
- Utilizes revenue-grade 0.3% accuracy class 0.1A secondary solid core CTs that conform to all applicable ANSI requirements or 1.0% accuracy split-core CTs
- Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
- Enclosures include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
- Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
- Large LCD display shows kWh and instantaneous and peak demand (optionally) with manual keyed reset
- Load Indicator LED verifies meter functionality
- Reverse Phase Indicator LED illuminates if the meter is improperly installed
- UL/cUL Listed for UL 916 Energy Monitoring Equipment
- Five year warranty