Loading...

Female Receptacle, #2-4/0 AWG, Taper-Nose, Double Hole Bus Bar, PEM/Self-Clinching Nuts, Bulk Pack (20)

16R34-B1G

16 Series Taper-Nose Female Receptacle, Contact & Insulators, #2-4/0 AWG, 90-Degree, Double Hole Bus Bar, 400 Amp Max, 600 VAC/DC, NEMA Type 3R, Green with PEM/Self-Clinching Nuts, Bulk (20)

  • NEMA 3R rated for outdoor use when mated
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, data centers, power distribution, backup power, construction sites, disaster recovery and other temporary power applications

Color: Green

UPC Code: 078477022900
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Max. Amperage : 400A

    Max. Voltage : 644 VAC/DC

    Short Circuit Current Rating : 35kA

  • Material Specifications

    Contact : Brass

    Insulators : Santoprene TPV

  • Mechanical Specifications

    Cable Size Range : #2-4/0 AWG

    Connection Type : Bus Bar-Double Hole

    Gender : Female

    Termination Type : Taper-Nose

  • Product Features

    Color : Green

    Series : 16 Series

    Special Features : PEM/Self-Clinching Nuts

    Special Features : Bulk Pack

  • Standards & Certifications

    CSA : 1691

    NEMA Rating : Type 3R

    UL : 1691

  • Warranty

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications