16 Series Paralleling Tee Adapter, Female-Male-Male
16A21-UB
16 Series Taper Nose Cam-Type Paralleling 3-Way Tee Adapter, Female-Male-Male, 400 Amp Max , 600VAC/DC, Blue
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- Single or double set screw or crimp tube termination
- NEMA 3R rated for outdoor use when mated
- Designed with cylindrical profile to reduce snap
- UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Blue
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477712276
RoHS Compliant : Yes
Electrical Specifications
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Material Specifications
Contacts : Brass
Strain Relief : Copper Wire
Mechanical Specifications
Gender : Female-Male-Male
Product Features
Color : Blue
Standards and Certifications
CSA Standard : 1691
NEMA Rating : Type 3R
UL : 1691, 508 – 35k A / 600V Short Circuit Current Rating