Loading...

Cat 6A U/FTP Cable, LSHF/LSZH, Blue, 1640 ft (500 m), Reel

160-UFPAZ-5LS

UFPAZ cables meets Category 6A performance standards. They are specified to 500 MHz and are suitable for use in all Class EA structured wiring cable systems. UFPAZ cables support 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet (PoE), voice, and broadband video transmissions at frequencies up to 500 MHz.

Color: Blue

Specifications

Documents

Technical Information

  • Product Features

    Category Rating : Cat 6A

    Color : Blue

    Construction : U/FTP

    Flame Rating : LSHF/LSZH

    Length : 1640 ft (500 m)

    Packaging : Reel

Features & Benefits

  • 23 AWG solid annealed copper wire
  • 4 twisted pairs individually screened and cabled together providing EMI immunity
  • LSZH jacket enabling the cable to meet the requirements of IEC 60332-1

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications