Loading...

15 Amp Single-Pole Toggle Switch, Grounding, Ivory

1451-2I

15 Amp, 120 Volt, Toggle Framed Single-Pole AC Quiet Switch, Residential Grade, Grounding, Quickwire Push-In & Side Wired - Ivory

Tried-and-true toggle designs, Leviton Residential Grade AC Quiet Switches cover all the bases; they install easily and are available in standard and illuminated versions. Their toggles and frames are constructed of impact-resistant thermoplastic, and they feature large head, hardened triple-drive screws for easy installation. Leviton’s traditional switches are compatible with a wide range of Leviton plastic and metal wallplates.

Color: Ivory

UPC Code: 078477772713
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Ivory

    Feature : Framed

    Grounding : Grounding

    HP Rating : 1/2HP-120V

    Max. Amperage : 12 Amp

    Pole : 1

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only

    Termination : Quickwire Push-In & Side

    Torque Range : 14 – 18 in.-lbs

    Type : Toggle Switch

    Voltage : 120 VAC

    Warranty : 2-Year Limited

  • Faster installation with combination of side wiring and Quickwire push-in wiring
  • Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
  • Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
  • Large head triple-drive combination screws (Standard, Phillips, Robertson) for fast wiring installation
  • Impact-resistant, durable thermoplastic toggle and frame
  • Backed by a Limited Two-Year Warranty
  • NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box.

Related Videos

Single Pole Switch
Light Switch - Installation
How to strip a wire
Leviton Answer Series: Quickwire™ Terminations

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications