Loading...

20 Amp Toggle Switch, Single-Pole, Quiet Switch, Extra Heavy Duty Spec Grade, Grounding

1257-GY

20 Amp, 120/277 Volt, Toggle Double-Throw Ctr-OFF Momentary Contact Single-Pole AC Quiet Switch, Industrial Grade, Grounding, Back & Side Wired, - Gray

Leviton’s Industrial Grade AC toggle switches for extra heavy-duty applications represent top-of-the-line quality and peak performance. Leviton uses the finest materials available and the highest production standards to produce industrial switches of unmatched versatility and reliability.

Color: Gray

UPC Code: 078477855270
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Grounding : Self-Grounding

    Voltage : 120/277 VAC

  • Mechanical Specifications

    Screw Terminal Torque : 14-18 in-lbs

    Termination : Back or Side Wire

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 20 A

    Body Material : Thermoplastic

    Color : Gray

    Device Type : Toggle Switch

    Feature : Momentary Contact CTR OFF

    Function : Single-Pole

    Grade : Extra Heavy-Duty Industrial Specification Grade

    Grounding : Self-Grounding

    HP Rating : 1HP-120V 2HP-240V-277V

    Max. Amperage : 16 Amp

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Back or Side Wire

    Voltage : 120/277 VAC

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications