20 Amp Toggle Switch, Single-Pole, Quiet Switch, Heavy Duty Spec Grade
1221-SR
20 Amp, 120/277 Volt, Toggle Single-Pole AC Quiet Switch, Heavy Duty Spec Grade, Grounding, Back & Side Wired - RED
Leviton’s Industrial Grade AC toggle switches for extra heavy-duty applications represent top-of-the-line quality and peak performance. Leviton uses the finest materials available and the highest production standards to produce industrial switches of unmatched versatility and reliability.
Color: Red
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477239872
AC Horsepower Ratings
HP Rating : 1HP-120V 2HP-240V-277V
Max. Amperage : 16 Amp
Electrical Specifications
Amperage : 20 A
Dielectric Voltage : Withstands 1500V for 1 minute
Grounding : Self-Grounding
Temperature Rise : Maximum 30 degress C rise
Voltage : 120/277 VAC
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Thermoplastic
Base Material : PBT
Body Material : Thermoplastic
Color : Red
Contacts : Silver-Cadmium .031 Thick
Cover Material : Nylon
Strap Material : Steel
Terminal Screws : Steel 8-32
Toggle : Polycarbonate
Mechanical Specifications
Product ID : Stamped on Strap
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Product Features
Actuator Material : Thermoplastic
Color : Red
Device Type : Toggle Switch
Function : Single-Pole
Grade : Heavy-Duty Industrial Specification Grade
Voltage : 120/277 VAC
Warranty : 10-Year Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
NEMA : WD-1 & WD-6
NOM : 057
UL Fed Spec WS896E : File #E7458
UL Standard : UL 20
Warranty : 10-Year Limited