Loading...
Product added to your list. To view the list, Click Here

15 Amp Toggle Switch, Lighted Handle, Quiet Switch, Industrial Grade

1201-LHC

15 Amp, 120 Volt, Toggle Lighted Handle - Illuminated OFF Single-Pole AC Quiet Switch, Industrial Grade, Self Grounding, Back & Side Wired, - Clear

Leviton’s Industrial Grade AC toggle switches for extra heavy-duty applications represent top-of-the-line quality and peak performance. Leviton uses the finest materials available and the highest production standards to produce industrial switches of unmatched versatility and reliability.

Color: Clear

UPC Code: 078477240519
Country of Origin : Please Contact Customer Service

Product Information

  • AC Horsepower Ratings

    HP Rating : 1/2HP-120V

    Max. Amperage : 12 Amp

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : Withstands 1500V for 1 minute

    Endurance : 50,000 cycles minimum

    Grounding : Self-Grounding

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Temperature Rise : Maximum 30 degrees C rise

    Voltage : 120 VAC

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 65°C

  • Material Specifications

    Base Material : Thermoplastic

    Color : Clear

    Contact Material : Silver Alloy

    Cover Material : Thermoplastic

    Ground Clips : Brass

    Grounding Screw : Brass 8-32

    Strap Material : Steel

    Terminal Screws : Brass 8-32

    Toggle : Polycarbonate

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Back or Side Wire

  • Product Features

    Actuator Material : Polycarbonate

    Body Material : Thermoplastic

    Color : Clear

    Device Type : Toggle Switch

    Feature : Illuminated - Load OFF

    Function : Single-Pole

    Grade : Extra Heavy-Duty Industrial Specification Grade

    Grounding : Self-Grounding

    Strap Material : Steel

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 111 : File #152105

    NEMA : WD-1 & WD-6

    NOM : 057

    RoHS : Compliant

    UL Fed Spec WS896E : File #E7458

    UL Standard : UL 20

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications