SST Cat 6A U/UTP Cable, CMR, Orange, 1000 ft (305 m), Reel in a Box
11140647
SST is the highest-performing Cat 6A UTP cable, and the best choice for high-bandwidth mission-critical applications such as Wi-Fi 5/6 access points, medical imaging technology, financial/trading platforms and hi-def 4K video. Now with improved extended distance support with ATLAS-X1™ connectivity.
Color: Orange
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Brand : Global SST
Category Rating : Cat 6A
Color : Orange
Construction : U/UTP
Flame Rating : CMR
Length : 1000 ft (305 m)
Packaging : Reel in a Box
Features & Benefits
- Small diameter 0.275” (6.9mm)
- 10 dB of Alien Crosstalk margin (best in class)
- 4 dB Far End Attenuation to Crosstalk Ratio (ACRF) and Power Sum ACR (PSACRF) Margins (Key Indicator of Internal Noise Immunity) (SNR)
- UA Score 8.2
- LP 0.5A
- Listing Temperature 75°C
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors