Cat 6A U/UTP Cable, LSHF/LSZH, White, 1000 ft (305 m), Reel
102-DUTAZ-MWS
Cat 6A UTP cable with Noise-Canceling Helix Technology is ideal for use in data centers, education, healthcare, and government facilities where increased security and superior performance are critical. The patented Leviton design provides superior alien crosstalk suppression while the small cable outside diameter (7.3 mm) increases pathway capacity and improves airflow to critical active equipment. In addition, the Noise-Canceling Helix Technology wrap prevents a current from being carried throughout the cable, so grounding and bonding is not required.
Color: White
Specifications
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Product Family : Copper Cable
Category Rating : Cat 6A
Color : White
Construction : U/UTP
Flame Rating : LSHF/LSZH
Length : 1000 ft (305 m)
Packaging : Reel
Features & Benefits
- Patented Leviton design provides superior alien crosstalk suppression
- Small cable OD (7.3mm) increases pathway capacity and improves airflow to critical active equipment
- UTP cable eliminating need for grounding and bonding
- Smaller, lighter and more flexible, saving time during installation and reducing labor costs
- 3rd party verified to support short channels 9.14 meters (30 feet long)
- Independently tested and verified to meet ANSI/TIA Cat 6A and ISO 11801 Class EA performance
- Available in IEC 60332-1 (LSZH), IEC 60332-3 (LSZH), Riser and Plenum flame ratings
- Supports Power over Ethernet (PoE) applications defined by IEEE 802.3af (PoE) and 802.3at (PoE+) standards, Cisco UPoE (60w) and Emerging IEEE 802.3bt - 60W (Type 3) and 100W (Type 4) standards