LANMARK-2000 Premium Cat 6 U/UTP Cable, CMR, Violet, 1000 ft (305 m), Reel
10170691
LANMARK-2000 is Berk-Tek's highest-performing Premium Category 6 cable. Every key electrical property has been improved when measured against the ANSI/TIA-568.2-D Category 6 standard for transmitted signals, making them stronger and less susceptible to outside interference. LANMARK-2000 is a true multimedia cable and is specifically designed to handle voice, video and data simultaneously.
Color: Violet
Country of Origin : United States
Product Information
Product Features
Category Rating : Cat 6
Color : Violet
Construction : U/UTP
Flame Rating : CMR
Length : 1000 ft (305 m)
Packaging : Reel
- Full duplex operation capable over four cable pairs
- Increased usable bandwidth vs. the category 6 standard
- Documented balance characteristics (LCL/TCL, EL TCTL)
- Reduced attenuation (Insertion Loss)
- ETL verified to ANSI/TIA-568.2-D Category 6 standard
- RoHS Compliant
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors