LANMARK-10G Cat 6 U/UTP Patch Cable, Blue, 1000 ft (305 m) Reel
10123772
LANMARK-10G is a next generation cable that is capable of meeting the demanding requirements for 10 gigabit Ethernet (10GBASE-T). This breakthrough cable technology has been specifically designed to reduce “alien crosstalk” and its effect on 10GBASE-T networks.
Color: Blue
Country of Origin : United States
Product Information
Product Features
Category Rating : Cat 6
Color : Blue
Construction : U/UTP
Flame Rating : CM
Length : 1000 ft (305 m)
Packaging : Reel
- Flexible round, compact design
- Alien crosstalk compliant - ETL Verified
- Documented balance characteristics (LCL/TCL, EL TCTL)
- Reduced attenuation (Insertion Loss)
- Highest-performing UTP cable available
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors