Loading...
Product added to your list. To view the list, Click Here

Indoor Decora Smart Zigbee 3.0 Certified Plug-in Outlet

DG15A-1BW

Leviton’s Decora Smart family of Zigbee enabled lighting controls are the perfect addition to any smart home automation system using a Zigbee hub, gateway, or controller. The DG15A Decora Smart 15A Plug-In Outlet is Zigbee 3.0 certified and includes the latest in Zigbee technology for inter-operability and network security. Zigbee uses mesh networking technology to provide quick, reliable, and secure communication to a wide variety of Zigbee certified smart products such as sensors, thermostats, locks, and more. The DG15A provides On and Off of connected lighting via the manual control button or can be controlled wirelessly as part of a Zigbee network. The DG15A is compatible with a variety of load types such as Incandescent, LED / CFL, and Fluorescent. The DG15A is built for performance with a 15A relay and is also rated for ½ HP motor loads. When paired with a Zigbee compatible hub, gateway, or controller, the DG15A provides remote lighting control of plug-in lamps, holiday lighting, electronics, and small appliances. Typical applications include switching of lamps, portable fans, kitchen appliances, indoor fountains, coffee makers, and more. Using the DG15A, you can flexibly include a variety of devices in smart home schedules and other home automation activities. Have Questions? Search the knowledge base.

UPC Code: 078477269879
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Load Rating : 5A LED/CFL, 15A Incandescent, 1/2 HP

    Termination : Plug-In

    Voltage : 120VAC, 60Hz

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Material Specifications

    Color : White

  • Product Features

    Brand : Decora Smart Zigbee

    Device Type : Plug-In Smart Switch

    Grade : Residential

    Hub Required : Yes

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM, Zigbee 3.0

  • Warranty

    Warranty : Five-Year Limited

  • Provides 15A, 120 VAC NEMA 5-15R grounding receptacle for use with a wide variety of lamps and appliances
  • Protected memory maintains ON/OFF status of loads and during minor power fluctuations
  • LED Control Button for visual feedback and manual On/Off control
  • Zigbee 3.0 Certified