Loading...
Product added to your list. To view the list, Click Here

Decora Smart Scene Controller Switch, Wi-Fi 2nd Gen, Neutral Wire Required

D2SCS-1BW

Decora Smart Scene Controller Switch, single pole, 3-way, or multi-location when used with the DD0SR Wired Switch Companion or the DAWSC Wire-Free Anywhere Switch Companion. 15 Amp General Use, 5A LED/CFL/Electronic Ballast, 1500W Incandescent/Halogen, 15 Amp Magnetic Ballast, ¾ HP Motor, neutral wire required – White

  • MULTI-BUTTON CONTROL – Add ON/OFF control of connected light(s) and three custom lighting scenes via My Leviton or Apple HomeKit; supports 2.4GHz Wi-Fi Networks
  • QUICK INSTALL – Replace your existing light switch to add smart home control, neutral wire required
  • EASY SETUP – No complex programming. Use the app to assign custom room scenes or activities, such as “Movie Time” or “All Off” to the buttons. Order custom engraved buttons via the app to personalize (US Only)
  • FLEXIBLE OPTIONS – ON or OFF of multiple Decora Smart Wi-Fi devices, ON/OFF toggle control of an individual Decora Smart Wi-Fi device, Scenes, Activities, IFTTT support, and Works with Apple Home; use the Apple Home app to set up control of scenes and accessories (requires Apple Home Hub and a compatible iOS device)
UPC Code: 078477472644
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Product Features

    Brand : Decora Smart Wi-Fi

    Device Type : In-Wall Scene Controller Switch

    Grade : Residential

    Hub Required : No

  • Warranty

    Warranty : 2-Year Limited

  • Standards & Certifications

    Standards and Certifications : UL, FCC, CSA, NOM

  • Electrical Specifications

    Load Rating : 15A General Use, 5A LED/CFL, 5A Electronic Ballast, 1500W Incand/ Halogen, 15A Magnetic Ballast, ¾ HP Motor

    Neutral Required : Yes

    Termination : Wire Leads

    Voltage : 120 VAC

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : Yes, DS4KT-1P in White, Ivory, Light Almond, Gray, Black and Brown

    Strap Material : Metal

  • Replace an existing light switch for control of the connected load and additional three (3) scene buttons
  • The bottom button (Switch) provides ON/OFF control and works with Alexa, Hey Google, and Apple HomeKit/Siri for voice control
  • Switching of wired general purpose loads up to 15A; support for LED, CFL, Incandescent/Halogen, Fluorescent, Motor loads; neutral required
  • Supports 3-way/multi-location with the wire-free DAWSC Anywhere Companion and Wired DD0SR Companion
  • Compatible with DS4KT color change kits in White, Ivory, Light Almond, Gray, Black, and Brown
  • Use the My Leviton app to create room scenes and whole home automation activities
  • Buttons feature feedback lights that illuminate upon button press, then vanish
  • Engraved buttons available in all 6 color options can be designed and ordered at any time through the My Leviton app (Available in U.S. only)

  • CA2572204
  • US10048653
  • US7683755

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Anywhere Companion Install Video
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Smart Solutions for Every Room Video