Decora Smart Dimmer Plug, Indoor, Wi-Fi
D23LP-1BW
Decora Smart Plug Dimmer Switch, single pole, 3-way, or multi-location when used with Wire-Free Anywhere Dimmer or Switch Companions. Plugs into any 120V standard, AFCI or GFCI non-controlled outlet. 100W LED/CFL, 300W Incandescent/Halogen - White
- NO HUB: control lights from anywhere – Use the smart plug to dim and brighten plug-in lamps with custom settings for preset light levels, fade rates and bulb types
- USE YOUR VOICE: works with Hey Google, Amazon Alexa or Apple Siri to turn on/off and dim/ brighten connected floor and table lamps
- MATTER: Firmware update available via the My Leviton app to enable Matter connectivity
- EASY TO INSTALL: 2.4 GHz, plugs into standard outlet, two mini plug-ins can be plugged into single outlet, integrated button provides manual on/off control, works with dimmable LED, CFL, incandescent and halogen bulbs and fixtures
- MY LEVITON APP: schedule lights to turn on and off when you want including sunrise/sunset, easily create lighting scenes with multiple devices in any room of your home Learn more about the My Leviton app Learn more about the Decora Smart product family
UPC Code: 078477523032
Country of Origin : China
Product Information
Updated
Electrical Specifications
Load Rating : 100W LED/CFL, 300W Incand/Halogen
Termination : Plug-In
Environmental Specifications
Operating Temperature : 0°C to 40°C
Material Specifications
Color : White
Product Features
Brand : Decora Smart Wi-Fi
Device Type : Plug-In Smart Dimmer
Grade : Residential
Hub Required : No
Standards and Certifications
Standards and Certification : UL, FCC, CSA, NOM, Wi-Fi, Matter
Warranty
Warranty : Two-Year Limited
- Control your lights from anywhere using the free My Leviton app for iOS and Android
- Simplify control of your home – schedule lights and connected plug loads to dim/brighten or turn ON/OFF at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
- Works with Hey Google, Amazon Alexa or Apple Siri to use your voice to control connected lamps
- MATTER: Firmware update available via the My Leviton app to enable Matter connectivity
- Works with IFTTT, Samsung SmartThings and Schlage Wi-Fi locks
- Connects to Wi-Fi; No hub required
- Ease of installation with mini design that allows two mini plug-ins to be plugged into the same outlet
- Full Range Dimming – Best-in-class dimming performance with custom settings in the My Leviton app for preset lighting levels, fade rates, bulb types and more
- Integrated Status LED and control button for ON/OFF
- Memory maintains ON/OFF status of loads and returns to last state after minor power fluctuations
- Off Means Off – Ensures low-wattage LED bulbs always turn off
- Pair the Anywhere Dimmer Companion (DAWDC) or Anywhere Switch Companion (DAWSC) wirelessly with a Decora Smart Wi-Fi Mini Plug-In to add ON/OFF control of connected lamps to any indoor wall surface
- Pre-set schedules live inside each device, so your schedules always run as expected
- Using My Leviton, control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
- D23LP-1BW features packaging designed for the professional electrician and D23LP-2RW and D23LP-1RW features packaging designed for the retail consumer
Related Videos
Leave the Dark Ages Behind with Leviton Decora Smart Wi-Fi
Anywhere Companion Install Video
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Smart Solutions for Every Room Video
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors