Loading...

Surface-Mount Back Box, Single-Gang, 1.89" Box Depth, White

42777-1WA

Single and dual-gang back boxes are used for surface-mount installation of low-voltage connectivity in hard-wall or open-office environments. They are compatible with all Leviton QUICKPORT and MOS flush-mount wallplates, and accommodate various raceway types. They are available in two depths (1.45 and 1.89 inches) and in four colors (white, ivory, gray, and black).

UPC Code: 078477963593
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : White

    Type : Surface Mount Back Boxes

  • Back boxes have tie-wrap anchors at each inside raceway entry point
  • Dual-gang back box has four fiber storage tie-wrap anchors located on base surface
  • Screws and tape provided for mounting; optional magnet retention (41030-SMJ)
  • Compatible with all Leviton multimedia wallplates, including QuickPort wallplates
  • Two-piece construction
  • Designed with rear and side cable access breakouts
  • Larger breakouts in single-gang bases accommodate a larger cable bend radius
  • Available in four colors (white, ivory, gray, and black)
  • Single-gang base can be mounted over an existing single-gang handy box or low voltage bracket.
  • Dual-gang base can be mounted over a single-gang or a dual-gang box with appropriate single-gang or dual-gang reducer

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications