PIR Sensor Control Module with Integrated Photocell Intellect™
ZL00J-D0W
DFC intelligent sensor for mounting in 1/2-3" rigid or flexible ceiling. Wireless interface. Requires DFC power pack. Requires DFC power control module for operation. White finish with white paintable trim ring.
The Intellect Sensor Control Module (SCM) is designed for mounting directly into lighting fixtures for use in an Intellect-enabled Intelligent Fixture Control System. The SCM integrates PIR occupancy sensing and photocell technology in a single compact unit. Integrate with downlights, track fixtures and other general lighting to create an advanced intelligent lighting control system that complies with energy codes.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477768310
Mechanical Specifications
Mounting Type : Ceiling Mount
Product Features
Product Line : Intellect
Product Type : Sensor
Features & Benefits
- Integrates wireless occupancy, vacancy and light level sensing technology into fixtures
- Creates Intellect-enabled light fixtures
- Primary fixture types: downlights, linear fixtures with deep cavities (direct/indirect, cylinders)
- Occupancy and vacancy detection: PIR sensor, spacing to mounting height of 1:1 up to 12’
- Light level detection via light sensor (photocell)
- Connects to any Intellect power supply or Power Control Module
- Fully digital sensors, configurable across network—sensitivity, time out, lighting target level, occupancy/vacancy mode, exclude sensor