Loading...

Wetguard Watertight Replacment Cover For Locking Single Inlet/Outlet

WTCVS-30

Wetguard Replacement Cover and Gasket for all 30 Amp Locking Single Inlets and Outlets, Includes Mounting Screws, Industrial Grade - YELLOW

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
  • ADVANCED LID DESIGN- Our spring-loaded flip lid is impact and chemical resistant with a Valox® PBT cover
  • MORE SECURE- Dual-hasp provides additional lockout/tagout option for added security.
  • DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion
UPC Code: 078477523780
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Environmental Specifications

    Enclosure Rating : NEMA 4, 4X, 12 IEC IP66

    Environment : Wet

  • Material Specifications

    Cover/Lid : Valox PBT

    Gasket : Santoprene TPV

    Mounting Screws : Stainless Steel

    Torsion Spring Mechanism (Flip Lids) : Stainless Steel

  • Product Features

    Accessory Type : Cover

    Brand : Wetguard

    Color : Yellow

Related Videos

Wetguard

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications