LevNet RF Hardwired Constant Voltage LED Dimmer
WSD02-20
LevNet RF, LED Dimmer without Wireless Capability, 315MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
Leviton LevNet RF Self-Powered Wireless Solutions are easy to install and maintenance-free, reducing ongoing manual work and material costs while reducing energy. EnOcean technology allows energy harvesting LevNet RF Transmitters to operate indefinitely without the use of batteries. The kinetic motion of a switch actuation, light on a solar cell or temperature differentials in the environment provide power to LevNet RF Transmitters, allowing zero maintenance wireless devices. The LevNet RF line includes a broad range of products that operate in the uncrowded 315MHz radio frequency (RF) band offering greater transmission range (50-150 -Feet) than other wireless technologies with minimal competitive traffic.Product Information
Updated
Product Features
Color : White
Product Line : LevNet RF
Product Type : LED Dimmer
Protocol : 315 MHz EnOcean
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors