WSCOM-3W
DISCONTINUED
Discontinued Product, LevNet RF USB Computer Link (for use with LevNet RF View software: www.leviton.com/LevNetRF/LevNetRFView), Title 24 compliant, ASHRAE 90.1 compliant
The LevNet RF™ Computer Link (WSCOM) is a USB transciever (transmitter and receiver) tool for testing, monitoring and commissioning a LevNet RF environment. It can be attached to any PC computer system and used conjunction with the LevNet RF View software.UPC Code: 078477596128
Country of Origin : Mexico
Product Information
Product Features
Color : Green
Product Line : LevNet RF
Product Type : USB Computer Link
Protocol : EnOcean Wireless 315 MHz
- Receive telegrams from LevNet RF devices including self-powered switches and sensors
- Signal strength analysis (RSSI) of transmitted wireless telegrams
- Compatible with LevNet RF View software
- Supports all message formats of EnOcean Equipment Profile (EEP)
- Compatible with EnOcean Serial Protocol 3 (ESP3)
- Offers programmable repeater (1/2 Level)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors