1-Gang Weatherproof Cover, Polycarbonate, Gray
WP1S-GY
1-Gang Weatherproof Cover for Toggle Switches, Non-Metallic (Plastic) Enclosure, Includes Weatherproof Cover, Weatherproof Gasket and Mounting Screws - GRAY
Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.
- Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
- Ideal for outdoor power, landscape, accent and holiday lighting
Product Information
Material Specifications
CULUS Listed : E13397
Cover/Lid : Polyvinyl Choride
Mounting Screws : Stainless Steel
NEMA : Rated 3R
RoHS : Compliant
Torsion Spring Mechanism : Stainless Steel
Mechanical Specifications
Cover/Lid : Polyvinyl Choride
Gang : 1.0
Mounting Screws : Stainless Steel
Orientation : Vertical
Torsion Spring Mechanism : Stainless Steel
Product Features
Color : Gray
Construction : Plastic
Device Type : Toggle Switch
Standards and Certifications
CULUS Listed : E13397
NEMA : Rated 3R
RoHS : Compliant
Warranty
Warranty : 1-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors