Loading...

VPM10-1LZ

DISCONTINUED
Vizia + 1000W-120VAC Incandescent or 1000VA-120VAC Magnetic Low Voltage Dimmer for single pole, 3-way or more applications, with LED locator and brightness display. White face assembled on device, ivory and light almond faces included. Leviton’s exciting new Vizia Collection of lighting and fan speed controls offers elegant, digital design and adds a sophisticated touch of class to any residential interior. The Vizia Collection integrates digital engineering, intuitive operation, and a stylish form factor that is compatible with Leviton’s legendary Decora devices and screwless snap-on wall plates.
UPC Code: 07847738899
Country of Origin : China

Product Information

  • Product Features

    Available Color Kits : Ivry-I Wht-W Almnd-A Gry-G Blk-E Brwn-B LA-T

    Color : White, Ivory, Light Almond

    Color Change Kit : VPKIT-MD

    LED Color : Green

    Light : LED Locator and Brightness Display

    Load Rating : 1000W/VA

    Load Type : Incandescent / Mag Low-Voltage

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : Vizia +

    Switch Type : Single-Pole, 3-Way or More Applications

    Type : Digital

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

Related Videos

Leviton Decora Devices

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications