15 Amp Tamper-Resistant Outlet/Receptacle / Single-Pole Switch Combination Device, Grounding, Brown
T5225
15 Amp, 120 Volt, Tamper-Resistant, Duplex Style Single-Pole / 5-15R AC Combination Switch, Commercial Grade, Grounding, Side Wired - Brown
Leviton's standard combination switch/receptacle is the perfect choice for any area in a home. Its simple, functional design provides the use of a switch and a tamper-resistant receptacle in a one-gang space. Its impact-resistant exterior ensures damage protection and a long service life. These devices come in a range of colors and are backed by a limited two-year warranty.
Color: Brown
Product Information
AC Horsepower Ratings
HP Rating : 1/2HP-120V
Max. Amperage : 12 Amp
Electrical Specifications
Dielectric Voltage : Withstands 1500V for 1 minute
Grounding : Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Receptacle Amperage : 15 Amp
Receptacle Voltage : 125V AC
Switch Amperage : 15 Amp
Switch Voltage : 120V AC
Temperature Rise : Maximum 30 degrees C rise
Environmental Specifications
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Thermoplastic
Body Material : Thermoplastic
Color : Brown
Strap Material : Steel
Mechanical Specifications
Product ID : Stamped on Strap
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Side
Torque Range : 14 – 18 in.-lbs
Product Features
Amperage : 15 A
Color : Brown
NEMA : 5-15R
Product Type : Switch/Outlet Combo
Type : Duplex Style Combination Switch
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
NEMA : WD-1 & WD-6
NOM : 057
UL Standard : UL 20
Warranty : 2-Year Limited
Related Videos
Leviton Presents How to Install a Combination Device
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Related Products
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential