Loading...

Color Change Kit for Decora Volume Controls

SGVST-W

Decora Strauss Transformer-Free Volume Control Leviton’s Decora Strauss Transformer-Free and Transformer- Free Impedance Matching Volume Controls, combined with premium installed speakers, can be used to design a no compromise installed multi-room entertainment system that delivers the best reproduction possible from today’s ultra-wide bandwidth digital sources. In multi-room distributed audio systems, the source of undesirable speaker coloration (usually perceived as a “muffled-inch sound) is often the volume control itself, because the audio transformers (AKA: auto formers) used in conventional controls can actually filter the bass and treble frequencies. The Decora Strauss Transformer-Free Volume Controls use audio-grade Cermetile resistors to change volume levels while leaving the audio signal unaffected, resulting in ruler-flat frequency response across the entire audible frequency range. Moreover, the Decora Strauss Transformer-Free Volume Controls eliminate the problem of “saturation-inch associated with conventional volume controls with their ability to instantaneously handle the full peak output power of any consumer-grade amplifier on the market today. The award-winning Decora Strauss Transformer-Free Matching Controls are available in two versions: regular and Impedance-Matching.
UPC Code: 078477247822
Country of Origin : Mexico

Product Information

  • Dimensional Data

    Depth : 2.50 Inch/63.5 mm

    Height : 4.06 Inch/103.2 mm

    Width : 1.31 Inch/33.4 mm

  • Material Specifications

    Color : White

    Resistor Type : Cermetile

  • Mechanical Specifications

    Attenuator Type : Transformer-Free

    Mounting Location : Wall Mount

    Switch Positions : Precision 12-Position

    Technology : Digital

  • Performance Data

    Frequency Response : 20Hz-20kHz +/- 1dB

    Impedance : 2-16 Ohms Nominal 8 Ohms

    Power Handling Peak : 200 Watts Peak

    Power Handling RMS : 100 Watts RMS

  • Product Features

    Attenuator Type : Transformer-Free

    Mounting Location : Wall Mount

    Power Handling Peak : 200 Watts Peak

    Power Handling RMS : 100 Watts RMS

    Style Name : Leviton Spec-Grade Sound

    Switch Positions : Precision 12-Position

    Switch Type : Slide

    Type : Volume Control

  • Features Decora® slide control with precision 12-positon switch (including full OFF position)
  • Transformer-Free attenuation technology ensures linear frequency response, signal integrity and high power handling ability
  • Cermetile resistors replace conventional autoformers to preserve audio signal purity
  • Detachable cable connector is compatible with all standard speaker wire sizes (14-18 gauge)
  • Decora® brand designer styling adds an elegant touch to any décor
  • Can be used outdoors when mounted with any compatible Decora® all weather cover
  • Provides the ability to adjust the volume of a pair of stereo speakers within a single listening zone
  • Designed to be mounted in a single-gang wallswitch box
  • Connector type: 0.200” eight pin in-line straight Phoenix plug with screw terminals (included)

Related Videos

Structured Media Panel – Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications