Loading...

Discontinued Product. IRC Low Voltage Dimming Switch, 2 Button

RLVSW-2LW

DISCONTINUED

Discontinued Product. IRC Low Voltage Dimming Switch, 2 Button. Compatible with 2 Button Color Change Kits (RDGSW-2Ex). Color: White. Includes a matching screwless snap-on wall plate.

The Integrated Room Control (IRC) Lighting Controllers are Decora® devices for controlling non-dimmable and dimmable luminaries connected to the IRC Controller. The IRC Lighting Controllers provide a unique control station with multi-function capabilities available in 1-, 2- and 4-button configurations. The devices come in white with a matching wallplate and color change kits are available.

UPC Code: 078477706534
Country of Origin : Mexico

Product Information

  • Product Features

    Color : White

    Product Line : IRC

    Product Type : Keypad Room Controller

  • Function description: ON—all lights to daylight harvesting level, Bright—raise light levels with press hold or multiple press, temporary override of daylight harvesting level, Dim—lower light levels with press hold or multiple press, temporary override of daylight harvesting level, OFF—turn off lights
  • Designer Decora styling complements any interior for sleek aesthetics
  • Entry station utilizes industry standard buttons for room lighting control
  • Can be used with stand-alone IRC System
  • Enables Ladderless Commissioning™ of IRC Systems. Modify the daylight harvesting target level with the 4-button controller

Related Videos

Wiring a Digital Switch

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications