RENU® 15 Amp USB Charger/Tamper-Resistant GFCI Outlet/Receptacle Color Change Faceplate, Warm Caramel
RKAA1-WC
Leviton Renu Color Change Kit RKAA1 for Renu 15A USB Charger/Tamper-Resistant Receptacle/Outlet - Warm Caramel
Renu in a snap! Renu is the smart line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKAA1 makes it a snap to change the color of Renu 15A USB Charger/Tamper-Resistant Receptacle/Outlet, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477804148
RoHS Compliant : Yes
Product Features
Amperage : 15 A
Brand : Renu
Color : Warm Caramel
Device Type : Outlet Color Change Kits
Product Family : Renu
Use With : RUAA1
Warranty : 5 Year Limited
Features & Benefits
- Color Change Kit for Renu 15A USB Charger/Tamper-Resistant Receptacle/Outlet RUAA1 (wallplate sold separately)
- Update the color of Renu 15A USB Charger/Tamper-Resistant Receptacle/Outlet RUAA1 Outlet by removing face and snapping on new color
- Available in 20 designer colors
- Turns the electrical device into a decorative, easily updated accessory