RENU® 1-Gang Screwless Snap-On Wallplate, Corn Silk
REWP1-CS
DISCONTINUED
1-Gang Renu® Screwless Wallplate, Engineering Grade Polymer, Snap-On Mount - Corn Silk
- EASY - Screwless, snap-on wallpate for fast installation – no subplate needed
- LARGER - Slightly larger than standard wallplates to cover wall imperfections
- RENU ONLY - Works with Leviton Renu devices only
- MULTIPLE COLORS - Available in 20 popular colors and stainless appearance to match any décor
Color: Corn Silk
Product Information
Product Features
Color : Corn Silk
Device Type : Wallplates
Gang : 1
Material : Engineering Grade Polymer
Mount : Snap-On
Product Family : Renu
Size : Standard
Standards and Certifications : cULus
Type : Screwless
Warranty : 5-Year Limited
- 1-Gang screwless, snap-on wallpate
- Available in 20 popular colors and stainless steel finish to match any décor
- Snaps directly onto Renu device (sold separately) for fast installation, no screws or subplate needed
- Slightly larger than standard wallplates to cover wall imperfections
- 2-, 3- and 4-gang also available
- Use only with Renu devices, with the following Decora exception--
- Renu adaptor ring REA00* (sold separately) allows any Decora device to fit into a Renu wallplate. *Adaptor ring available in White on White (Decora White), Navajo Sand (Decora Light Almond) and Onyx Black (Decora Black) only
- CA137294
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.