1-Gang Toggle Switch Wallplate, Sectional, Thermoplastic Nylon, Ivory
PSE1-I
1-Gang Toggle Device Switch Wallplate, Sectional, Thermoplastic Nylon, Device Mount, End Panel - Ivory
Sectional wallplates are for multi-gang installations, Build a wallplate to match your configuration, Pieces snap together for a finished look.
UPC Code: 078477839270
Country of Origin : Please Contact Customer Service
Product Information
Updated
Product Features
Color : Ivory
Gang : 1
Material : Nylon
Mount : Device
Orientation : End Panel
Size : Sectional
Standards and Certifications : UL/CSA
Type : Toggle Switch
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors