Loading...

1-Gang Single 1.406 Hole Outlet/Receptacle Wallplate, Midway Size, Thermosplastic Nylon, White

PJ7-W

1-Gang Single 1.406 Inch Hole Device Receptacle Wallplate, Midway Size, Thermoplastic Nylon, Device Mount. White

Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

UPC Code: 078477958223
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Color : White

    Gang : 1

    Material : Nylon

    Mount : Device

    Size : Midway

    Standards and Certifications : UL/CSA

    Type : Hole

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications