2-Gang Decora/GFCI Device Wallplate, Midway Size, Thermoplastic Nylon, White
PJ262-W
2-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Midway Size, Thermoplastic Nylon, Device Mount, - White
Leviton Decora Designer Wallplates — available in a wide spectrum of colors and styles — can add subtle elegance to any home. Sleek, versatile and convenient, they also come in a midway size that gives even greater coverage, and can hide unsightly wall surface irregularities. All Leviton Decorative Wallplates can stand up to heavy use while coordinating perfectly with paint or wall coverings. Think of them as the finishing touch to giving a home its signature look.
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477957868
Product Features
Color : White
Gang : 2
Material : Nylon
Mount : Device
Size : Midway
Standards and Certifications : UL/CSA
Type : Decora Duplex
Warranty : 10-Year Limited