Loading...

1-Gang Blank Wallplate, Midway Size, Thermoplastic Nylon, Black

PJ13-E

1-Gang No Device Blank Wallplate, Midway Size, Thermoplastic Nylon, Box Mount, - Black

Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

Color: Black

UPC Code: 078477958315
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Black

    Device : No

    Gang : 1

    Material : Nylon

    Mount : Box

    Size : Midway

    Standards and Certifications : UL/CSA

    Type : Blank

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications