Pop-Up Floor Box with Dual Type A, 3.6 Amp USB Charger, 15 Amp Outlet/Receptacle, Brass
PFUS1-BR
Pop-Up Floor Box with Combination Duplex Receptacle/Outlet and USB charger. 15 Amp, 125 Volt, Decora Tamper-Resistant Receptacle/Outlet, NEMA 5-15R, 3.6 Amps, 5VDC, 2.0 Type A USB Charger that is Pre-Wired to Terminal Block - Brass
- TIME SAVING INSTALLATION - Terminal block is pre-wired for easy access, just insert the wires and tighten the screws
- CONVENIENT – Low profile, stylish metal cover recesses into the floor when not in use reducing above floor height to ¼ inch. Press button to access
- PROTECTION – Meets or exceeds UL 514A including scrub water test. IP 44 rated protection from ingress water spray from any direction when closed
- VERSATILE – Can be used with a variety of flooring types: Tile, stone, wood, laminate, carpet, concrete and vinyl
Color: Brass
UPC Code: 078477938799
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Product Information
Electrical Specification
Amperage : 15 A
NEMA : 5-15R
Pole : 2
Voltage : 125 VAC
Wire : 3
Material Specification
Box Material : Coated Steel
Mounting and Assembly Screws : Plated Steel
Mechanical Specification
Terminal Accom. : 12-14 AWG
Termination : Terminal Block
Product Features
Color : Brass
Type : Dual USB Type A Charger with Dual Tamper-Resistant Outlets
Warranty : 2-Year Limited
Standards and Certification
Applicable Standards : Conforms to UL STD 514A, Certified to CSA STD 22.2 No. 18.1, IP 44, NOM ANCE*
Certification/Listing : cETLus
Related Videos
Introducing the Leviton Pop-Up Floorbox Receptacles & QuickPort
Residential
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING