Loading...

Occupancy Sensor, PIR, Surface Mount/Recess Mount, High Bay, 3 Interchangeable Lenses (High bay, Aisle, Low bay), White

OSFHS-ITW

PIR Surface/Recess Mount High Bay Occupancy Sensor, Interchangeable lenses; 360 Degree High Bay, Aisle and, 360 Degree Low Bay Lenses, 120/208/220/230/240/277/347V; 50/60Hz, White, Title 24 Compliant, ASHRAE 90.1 Compliant

The High Bay Occupancy Sensor is designed simply to automatically turn lights ON or OFF. The sensor utilizes Passive Infrared Technology (PIR) combined with Fresnel lenses to determine when an area is occupied. This is determined when a heat source is detected and moves from one facet in the lens to another. The sensor recognizes this as a motion and provides power to the light fixture. Simultaneously a timer is started and restarts with each motion, once expired, the lights will turn OFF. The high bay sensor maximizes energy savings, incorporating false detection algorithms to eliminate false ONs by nuisance tripping or background environmental conditions. The sensor also optimizes energy savings and safety concerns during power loss scenarios by assuming a return to last known state of operation.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

Country of Origin : China RoHS Compliant: Yes – Click Here

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477589137

    RoHS Compliant : Yes

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : 800VA @ 120VAC Ballast, 1200VA @ 277VAC Ballast, 1500VA @ 347VAC Ballast, Motor: 1/4 HP Load @ 120V

    Neutral Wire Connection : Required

    Voltage : 120-347 VAC

    Wiring : Line-Black, Load-Red, Neutral-White

  • Environmental Specifications

    Environment : Indoor

    Relative Humidity : 20% to 90% non-condensing

  • Mechanical Specifications

    Color : White

    Construction : High-impact, injection molded plastic housing

    Grade : Commercial

    Mounting Type : Fixture Mount

    Sensor Mounting Configuration : External

    Size : Height 1.57" (40mm), Width 3.62" (92mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 8-40 FT

    Pattern : 360°

  • Product Features

    Application : Warehouses, Manufacturing facilities, Production, Industrial areas, High ceiling applications

    Commissioning : Manual

    Mounting : Fixture Mount

    Product Line : OSFHS

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Standards and Certifications

    Listings : cUL/US Certified, can be used to comply with ASHRAE 90.1 and Title 24, Part 6 occupancy sensing requirements

    Title 24 Compliant : Yes

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Multiple mounting options:
  • Quicksnap: built into a 1/2” nipple, this locking mechanism allows for the fastest and easiest installation
  • Keyhole: added flexibility for surface mount applications
  • Recess: mounts directly into a luminaire using slotted side clip design
  • Reduce time and materials: easily reach the ballast at either end of the fixture without requiring more wire or connectors with the included 42” wire leads
  • Fast, easy time delay setting: can be set at any time without requiring power to the sensor; time delay is variable from 30s-30m
  • Instantly verify fixture operation and wiring
  • connections: “instant ON” closing relay fires lamps in under 5 seconds
  • High Inrush Stability (H.I.S. Technology): Zero crossing circuitry optimizes relay operation for reliable, long-life operation
  • Robust mechanical latching relay is durable for all load types
  • Auto temperature calibration: automatically adjusts the PIR sensitivity as ambient temperature rises to increase detection of heat movement through the field-of-view
  • Return to last state: for safety and energy savings, the OSFHS contains a latching relay so that in the event power is lost to the device, the device will return to the last known state of the relay
  • False detection intelligence: for increased energy savings and to mitigate nuisance tripping, the super bright LED indicates advanced detection has been activated and the lights will only turn ON when true occupancy has been determined

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications