Loading...

Protective Cage for High Bay Occupancy Sensors, White

OSFCG-W

OSF High Bay Occupancy Sensor Protective Cage, White

The protective cage consists of a sturdy construction of tough 9-gauge steel wire-coated with heavy duty polyester. This rugged, easy to install device helps prevent damage without significantly affecting the sensor’s range of detection allowing the unit to be wall or ceiling mounted. LED status indicators are left clearly visible. Installation is simple with provided anchors and screws.

Color: White

UPC Code: 078477528662
Country of Origin : United States

Product Information

  • Product Features

    Color : White

    Product Line : OSFCG

    Sensor Type : Protective Cage

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications