Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor, PIR, Wall Switch, 2100SF, 120-277V, Black, Auto-ON/Auto-OFF Only, Decora®

ODS10-IQE

DISCONTINUED

Passive Infrared wall switch occupancy sensor lighting control, AutoON/AutoOFF ONLY (no manual override), single relay, photocell controlled (hold-OFF), low profile, 180 degree field of view, 2100 sq ft, adjustable blinders, time delay 30s-30m, 120/208/220/230/240/277VAC, 50/60Hz, UL Listed, RoHS and Title 20/24 Compliant, Color: Black

The ODS10-IQ uses passive infrared (PIR) detection technology to monitor a room for occupancy through a segmented Fresnel lens. This specialized lens divides the field-of-view into sensor zones. When a person passes into or out of a sensor zone, the sensor detects motion and automatically switches the lights ON. Lighting will remain ON for the specified time-delay after the sensor motion is detected; an occupant moving through the sensor zones resets the time-delay to keep the lights ON. Once the specified timedelay has expired, the sensor will automatically turn the lights OFF.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: Black

UPC Code: 078477553534
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : Fluorescent: 1200VA @ 120V 2700VA @ 277V - Incandescent: 800W @ 120V

    Neutral Wire Connection : Not Required

    Standby Power : 120V-100mW, 277V-250mW

    Voltage : 120-277 VAC

    Wiring : Line-Black, Load-Blue, Ground-Green, No Neutral required

  • Environmental Specifications

    Operating Temperature : 0°C to 50°C

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Mechanical Specifications

    Mounting Type : Wall Switch

    Size : Height 4.06" (103.2mm), Width 1.75" (44.4mm), Depth 1.83"(47mm), Install Depth 1.35"(34.4mm), Install Height 2.60"(66.2mm)

    Switch Type : Single-Pole

  • Performance Specifications

    Coverage (Sq.Ft.) : 2100

    Pattern : 180°

  • Product Features

    Application : Public restrooms,School restrooms,Recreational rooms,Mechanical rooms

    Auto-ON/Auto-OFF : Yes

    Color : Black

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : ODS10

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Standards and Certifications

    California Title 24 : Yes

    Listings : UL/cUL listed, can be used to comply with Title 24, Part 6 occupancy sensing requirements, complies with FCC regulations, NOM certified

    USMCA Compliant : Yes

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

  • Fits in standard wallbox and replaces single-pole wall switch. Gangable with other units.
  • Low-profile design eliminates obtrusive “scanning-device” look. Elegant Decora wallplates complement any interior for sleek aesthetics; uses Decora wallplates and coordinates with Leviton’s popular line of Decora wiring devices.
  • 180° field-of-view provides approximately 2100 square feet of coverage suitable for small offices, conference rooms, classrooms, lounges and a variety of commercial areas.
  • Two dual element PIR sensors used to widen detection range.
  • Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected.
  • Vandal resistant PIR lens.
  • Horizontal field-of-view may be adjusted between 180° and 60° of arc by using integral blinders located on either side of the lens. No masking tape required.
  • Red LED indicator light flashes when sensor detects motion to verify detection is active.
  • Time Delay adjustment for delayed-OFF time settings of 30 seconds (for walking test), 10 minutes, 20 minutes, and 30 minutes. Allows customized adjustments to maximize lamp life and energy savings.
  • Light Sensor Adjustable Ambient Light Override ranges from approximately 2 foot-candles (20 lux) to 500+ foot-candles (5000+ lux) to prevent lights from turning ON automatically during periods of ample natural light, increasing energy savings.
  • Light sensor enables the load hold-OFF feature once level has been set.
  • Vacancy confirmation - when the time out expires and the lights turn OFF a 30 second vacancy confirmation exists to turn the lights back ON.
  • False detection circuitry.
  • One unit can be used for 120V through 277V lighting. Compatible with both electronic and magnetic ballasts.
  • Relay switches at the zero crossing point of the AC power curve to ensure maximum contact life and compatibility with electronic ballasts.
  • Exclusive Leviton H.I.S. Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.
  • No neutral design is optional for retrofit applications.

Related Videos

Leviton Decora Devices
Occupancy Sensor ODS10 Installation
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications