Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor, PIR, Wall Switch, 2100SF, 120-277V, Gray, Made in USA with globally sourced components, Decora®

ODS10-IAG

Occupancy Sensor, PIR, AutoON/AutoOFF (ManualON/AutoOFF selectable) Lighting Control, Vandal resistant, Manual Wall Switch. Robust Single Latching 10A Relay, No-Neutral wire required, 120/208/220/230/240/277VAC, 50/60hz, Field of View 2100 sq ft (Motion: Major 60'x40'; Minor 40'x20'), Dual Pyrometers for true 180 degree view with Blinders (32 degree block on each side), Adjustable time delay between 30s-30m, Light Sensor (Photocell) included for Ambient Light Hold-Off feature. CEC Title 20/24 Compliant, UL Listed, RoHS Compliant, Wall plate sold separately. Made in USA with globally sourced components. Color: Gray 

The Leviton Decora® Wall Switch Passive Infrared (PIR) Occupancy Sensor (ODS10-ID) uses passive infrared (PIR) detection technology to monitor a room for occupancy through a segmented Fresnel lens.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: Gray

UPC Code: 078477508800
Country of Origin : United States

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : Fluorescent: 1200VA @ 120V 2700VA @ 277V - Incandescent: 800W @ 120V Motor: 1/4 HP @ 120V

    Neutral Wire Connection : Not Required

    Standby Power : 120V - 100mW, 277V - 250mW

    Voltage : 120-277 VAC

    Wiring : Line-Black, Load-Blue, Ground-Green, No Neutral required

  • Environmental Specifications

    Operating Temperature : 0°C to 50°C

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Mechanical Specifications

    Mounting Type : Wall Switch

    Size : Height 4.06" (103.2mm), Width 1.75" (44.4mm), Depth 1.83"(47mm), Install Depth 1.35"(34.4mm), Install Height 2.60"(66.2mm)

    Switch Type : Single-Pole

  • Performance Specifications

    Coverage (Sq.Ft.) : 2100

    Pattern : 180°

  • Product Features

    Application : Small offices,Conference rooms,Lounges,Classrooms

    Color : Gray

    Grade : Commercial

    Made in USA : Made in USA with globally sourced components

    Mounting : Wall Switch

    Product Line : ODS10

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Standards and Certifications

    California Title 24 : Yes

    Listings : cUL/US Certified, can be used to comply with Title 24, Part 6 occupancy sensing requirements, FCC Compliant

    USMCA Compliant : Yes

    Buy American Act (BAA) Compliant : Yes

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

  • Fits in standard wallbox and replaces single-pole wall switch. Gangable with other units.
  • Low-profile design eliminates obtrusive “scanning-device” look. Elegant Decora styling complements any interior; uses Decora wallplates and coordinates with Leviton’s popular line of Decora wiring devices.
  • 180° field-of-view provides approximately 2100 square feet of coverage suitable for small offices, conference rooms, classrooms, lounges and a variety of commercial areas.
  • Convenient pushbutton provides manual-ON/OFF light switching at any time.
  • Two dual element PIR sensors used to widen detection range.
  • Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected.
  • Vandal resistant PIR lens.
  • Horizontal field-of-view may be adjusted between 180° and 60° of arc by using integral blinders located on either side of the lens. No masking tape required.
  • Manual-ON/auto-OFF mode for installations where manual-ON switching is required but auto-OFF switching is still desired for CEC Title 24 energy savings.
  • To comply with T24, red LED indicator light flashes when sensor detects motion to verify detection is active.
  • Time Delay adjustment for delayed-OFF time set-tings of 30 seconds (for walking test), 10 minutes, 20 minutes, and 30 minutes. Allows customized adjustments to maximize energy savings.
  • Light Sensor Adjustable Ambient Light Override ranges from approximately 2 foot-candles (20 lux) to 500+ foot-candles (5000+ lux) to prevent lights from turning ON automatically during periods of ample natural light, increasing energy savings.
  • Light sensor enables the load hold-OFF feature once level has been set.
  • Vacancy confirmation - when the time out expires and the lights turn OFF a 30 second vacancy confirmation exists to turn the lights back ON.
  • False detection circuitry.
  • Presentation Mode feature for slide or film presentations allows push buttons to turn lights OFF and keep them OFF while the room is occupied.
  • One unit can be used for 120V through 277V lighting. Compatible with both electronic and magnetic ballasts.
  • Relay switches at the zero crossing point of the AC power curve to ensure maximum contact life and compatibility with electronic ballasts.
  • Exclusive Leviton H.I.S. Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.
  • No neutral design is optional for retrofit applications.

Related Videos

Leviton Decora Devices
Occupancy Sensor ODS10 Installation
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications