Protective Cage for Ceiling Mount Occupancy Sensors, White
ODCCG
OSC/ODC Ceiling Mount Occupancy Sensor Protective Cage
The protective cage consists of a sturdy construction of tough 9-gauge steel wire-coated with heavy duty polyester. This rugged, easy to install device helps prevent damage without significantly affecting the sensor’s range of detection allowing the unit to be wall or ceiling mounted. LED status indicators are left clearly visible. Installation is simple with provided anchors and screws. Protective cage for ceiling mount sensors.
UPC Code: 078477836545
Country of Origin : China