Loading...

Photocell, Sector

ODC0P-SW

DISCONTINUED

Photocell, Sector®, Title 24 compliant, ASHRAE 90.1 compliant

The Sector® Photocell (ODC0P-0SW) continuously measures ambient light in a specific area and transmits the data to the rest of the Sector system. The Sector® system adjusts the light fixtures to a constant lighting level, based on lighting levels defined by users. The Photocell measures light from any source in the visible spectrum within a 60º cone.

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

UPC Code: 078477432822
Country of Origin : United States

Product Information

  • Electrical Specifications

    Input Current : 10mA

    Input Voltage : 34-42VDC, 277VAC

    Power Consumption : 1 Watt

  • Environmental Specifications

    Operating Temperature : 32° to 131°F (0° to 40°C)

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Size : Width 2.51" (6.4cm), Depth 0.99" (2.5cm), Install Depth 0.76" (1.9304cm)

  • Performance Specifications

    Foot Candle Level : selectable 0-100FC or 0-25FC

  • Product Features

    Application : Office Buildings, Schools, Medical Offices, Restaurants, Government Facilities

    Color : White

    Grade : Commercial

    Mounting : Ceiling Mount

    Product Line : Sector

    Protocol : SectorNet

    Sensor Type : Photocell

  • Standards and Certifications

    Listings : IEC61000-4-2

    Buy American Act (BAA) Compliant : Yes

  • Type

    Product Type : Photocell

  • Warranty

    Warranty : 5-Year Limited

  • Simple, Fast Installation
  • Ballasts, occupancy sensors, and control stations connect on a single bus, topology-free, and polarity-free, two conductors
  • Compatible with Class 1 and Class 2 Wiring
  • Daylight Harvesting
  • Digital Technology, Complete Reliability
  • Ceiling Mount
  • IR Receiver for Sector Handheld Remote
  • Remote or Manual Configuration Capability

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications