Occupancy Sensor with Integrated Photocell, Line Voltage, Dual Relay, PIR, Ceiling Mount, 1500SF, 120-277V, Extended Range Lens installed, Mid-Range included, Provolt™
O2C15-IDW
Discontinued Product. Occupancy Sensor with Photocell, Provolt™ Lighting Control, 2 Pole, Line Voltage, 8'-12' Ceiling Mount, Passive Infrared, Daylighting, Auto-Calibration, 1500 sq ft, 120-277V AC/CA 50/60HZ. UL/CE, RoHS & CEC Title 20/24 compliant. Color: White.
The Leviton Provolt™ Series combine line voltage occupancy sensors and photocells into a self-contained unit. The integrated design alleviates the need for separate power pack and occupancy sensor wiring making it a low-cost, efficient energy solution for new construction and retrofits.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Product Information
Electrical Specifications
Current Consumption : 60-30mA
Frequency : 50/60Hz
Load Rating : 120V, 50/60Hz: 8A, Electronic Ballast, 800W, Tungsten, 800VA Ballast, 1/4 HP Motor - 230V, 50Hz: 6A/6AX, Electronic Ballast, Magnetic Ballast, Tungsten, 1/3 HP Motor - 277V, 50/60Hz: 5A, Electronic Ballast, 1200VA Ballast, 1/3 HP Motor
Neutral Wire Connection : Required
Voltage : 120/230/277 VAC
Environmental Specifications
Operating Temperature : 32° to 104°F (0° to 40°C)
Relative Humidity : 0% to 90% non-condensing
Storage Temperature Range : -15° to 160°F (-26° to 71°C)
Mechanical Specifications
Mounting Type : Ceiling Mount
Relay Type : Dual Relay
Size : Width 4.81" (122.21mm), Depth 2.39" (60.71mm)
Performance Specifications
Coverage (Sq.Ft.) : 1500
Pattern : 360°
Product Features
Application : Code Compliance,Auto ON/Auto OFF,Manual ON/Auto OFF,Fan Control,Auto ON/Manual ON,Stairwell Control,Step dimming
Color : White
Feature : PIR Line Voltage Dual Relay
Grade : Commercial
Mounting : Ceiling Mount
Product Line : Provolt
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy, Photocell
Time Delay : 30s-30m
Title 24 Compliant : Yes
Standards and Certifications
Listings : Can be used to comply with ASHRAE 90.1 and California Title 24, Part 6 occupancy/vacancy sensing, automatic shut-off, daylight harvesting and stairwell requirements, UL 773A (Occupancy Standard), UL 924 (Emergency Equipment), cUL listed, CE compliant, NOM certified, RoHS compliant, NY LLC48 compliant
Type
Product Type : Occupancy Sensor and Photocell
Warranty
Warranty : 5-Year Limited
- Uses industry-exclusive digital (4 element) PIR circuitry for fewer false triggers from unwanted sources such as HVAC systems. A Fresnel lens establishes dozens of detection zones requiring the heat source to move from one zone to another to trigger the sensor.
- Auto-Adapting: Time delay and sensitivity are continually adjusted to occupancy pattern of use
- Configurable for Manual ON/Auto OFF or Auto ON/Auto OFF
- Delayed OFF Timer: The sensor will turn lights OFF if no motion is detected after a specified time
- Exclusive Walk-through Feature: Provides increased energy savings by not leaving the lights ON for an extended period after only momentary occupancy
- False Detection Timer: (M/T) The PIR scans for movement and shuts lights off after 31 minutes preventing false triggers from HVAC systems
- Output short circuit protection
- Industry-exclusive self-configuring local manual switch input: Momentary or maintained switches are supported
- Presentation Mode feature for slide or film presentations allows push buttons to turn lights OFF and keep them OFF while the room is occupied
- Adjustable Time Delay: 30s, 5min, 10min, 20min, 30min
- Test Mode for simplified commissioning
- Manual Switch and Emergency Override are Class 1 and Class 2 circuits. Class 2 circuits provided for flexibility
- Industry-exclusive “fail-safe” circuitry: In the event of product failure, Return-to-Closed feature causes the relay to default ON which eliminates life safety concerns
- Industry-exclusive H.I.S. (High Inrush Stability) technology designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service
- Robust and reliable mechanically held 10A latching relay provides dependability and robust performance for all load types and provides energy savings over electronically held relays
- Lenses are easily replaceable and color-coded blue (high-density) and red (mid-range) for contractors and end-users to easily identify lenses from the ground: Red Visual LED indicator - Blinks when infrared is detecting motion and during photocell manual calibration; solid during device malfunction, Yellow Visual LED indicator - Blinks during test mode; solid with emergency/BMS input, Blue Visual LED indicator - Blinking light indicates photocell override
Related Videos
ODC Sensor - What's in the Box
How to Configure the ODC Sensor
How to Install an ODC Sensor
How to Set the Photocell for the ODC Sensor
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors