Loading...

1-Gang .625 Inch Hole Device Telephone/Cable Wallplate, Thermoplastic Nylon, Box Mount, Horizontal Split Plate, White

N751-W

1-Gang .625 Inch Hole Device Telephone/Cable Wallplate, Sectional, Thermoplastic Nylon, Box Mount, Horizontal Split Plate - White Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
UPC Code: 078477790540
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Color : White

    Feature : Horizontal Split Plate

    Gang : 1

    Material : Nylon

    Mount : Box

    Size : Sectional

    Standards and Certifications : UL/CSA

    Type : Hole Device Telephone/Cable

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications