Loading...
Product added to your list. To view the list, Click Here

DDS 6000+, Dimmer Pack, 4 Channel, 1200W/Ch, 4800W Max, Knockout

N600P-K9

DISCONTINUED

4 Channel, 1200 Watt/Channel 4800 Watt Max, Knockout, Dimmer/Relay System, Micro-Plex And 0-10V Analog Is Standard, 240V.

Do you have a question about dimmers, a dimmer, a dimmer switch, or a dimming system? Contact us to learn more.

Visit residential dimmers to browse ideas for your home!
UPC Code: 078477119938
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Voltage : 240 VAC

    Wattage Per Channel : 1200

    Wattage/VA : 4800

  • Product Features

    Circuits/Channels : 4

    Control Style : NSI Micro-Plex, 0-10V Analog

    LED Compatible : Yes

    Load Type : Phase Control

    Product Category : Dimmer Packs/Racks

    Product Line : DDS 6000 and 6000 Plus

    Product Type : Satellite Dimmer Pack

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications