DDS 6000, Dimmer Pack, 4 Channel, 1200W/Ch, 1800W Max, 15A
N6000
DISCONTINUED
4 Channel, 1200 Watt/Channel 1800 Watt Max, 15 Amp Power Supply Cord, Dimmer/Relay System, Micro-Plex And 0-10V Analog Is Standard, 120V.
DDS satellite dimmers are fully UL listed digital products that provide reliable, responsive performance with smooth, accurate dimming curves. Extensive epoxy encased toroidal filtering reduces the potential of dimmer generated noise. Individual channels are user assignable as dimmers or on/off relays for non-dim applications. All DDS Dimmers have built-in chase effects for stand-alone operation, perfect for all display type applications.Do you have a question about dimmers, a dimmer, a dimmer switch, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!UPC Code: 078477119648
Country of Origin : Mexico
Product Information
Electrical Specifications
Amperage : 15 A
Voltage : 120 VAC
Wattage Per Channel : 1200
Wattage/VA : 1800
Product Features
Circuits/Channels : 4
Control Style : NSI Micro-Plex, 0-10V Analog
LED Compatible : Yes
Load Type : Phase Control
Product Category : Dimmer Packs/Racks
Product Line : DDS 6000 and 6000 Plus
Product Type : Satellite Dimmer Pack
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors