Submeter Mini Meter MMU 14 X 200A XL with Integrated HDPM and Modhopper
MXT14-2W0
Mini Meter MMU - XL Enclosure, 14 Meters with Integrated HDPM+MH
VerifEye™ Mini Meter™ Configured Multiple Meter Units (MMUs) are designed for multi-tenant submetering applications in which multiple single phase (120/240V 1PH 3W and 120/208V 2PH 3W) loads are fed from the same power distribution panel to be metered.
Each VerifEye Mini Meter installed in an MMU is a revenue-grade*, ANSI C12.20-compliant energy meter that is backed by Leviton’s best in the industry 5-year warranty. Mini Meter MMUs are NEMA 4X rated and UL Listed, suitable for either indoor or outdoor installations. Each Mini Meter has built-in pulse outputs for connection to a High Density Pulse Module, Wireless AMR Transceiver, or a Data Acquisition Server with pulse inputs.
Product Information
Product Features
Product Type : Electric Submeter
Meter Configuration : Multiple Meter Unit
Product Line : Mini Meter MMU
Configuration : 14 MMU
Size : Extra-Large
- Suitable for both new construction and retrofit applications, Mini Meter (kWh) MMUs are available in 3 sizes:
- Medium: Houses 2 to 4 Mini Meters
- Large: Houses 5 to 8 Mini Meters
- Extra-Large: Houses 9 to 20 Mini Meters
- Clear door allowing visibility to meter LCD
- All wiring is done behind the front panel
- No custom configuration form required
- Basic panels are pre-configured with the following options:
- Terminals only for meter pulse outputs
- Integrated A8911 High Density Pulse Module (HDPM)
- Integrated R9120 Modhopper Wireless Transceiver (MH)
- Integrated A8810/A7810 Data Acquisition Server (DAS)
Related Videos
How to Wire VerifEye™ Mini Meter MMU Submeter for Single Phase and 3-Phase Applications
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors