Loading...

Lev-Lok Wiring Module

MSTWL-WIG

20 Amp, 125 Volt, 2P, 3W, Wiring Module for Lev-Lok Isolated Ground Receptacles, 6" THHN #12 AWG Stranded Wire Leads with 4-Port Push Wire Connectors - ORANGE

UPC Code: 078477505755
Country of Origin : Mexico

Product Information

  • Applicable Standards

    UL Listed : File E13399

  • Material Specifications

    Contacts : Solid Brass

    Housing Material : Polycarbonate

  • Mechanical Specifications

    Wire Leads : 6” THHN

  • Product Features

    Brand : Lev-Lok

    Device Type : Wiring Module

Related Videos

Lev-Lok Modular Switch and Receptacle
Leviton Decora Devices

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications