Loading...

Midget Plug, Straight Blade, 15 Amp, 125 Volt, Industrial Grade, Black & White

MS2-P

15 Amp, 125 Volt, NEMA 1-15P, 2P, 2W, Plug, Straight Blade, Industrial Grade, Non-Grounding, Midget - Black-White Leviton's Black & White Midget line of industrial grade locking plugs and connectors feature rugged construction that resists impact, sunlight, chemicals and rough use • Superior conductivity – contacts with solid, one-piece construction • Improved gripping and pulling – ergonomic design with wider ribs • Accepts wide range of cord sizes – with unique cord clamp • Backed by a limited limited lifetime warranty!
UPC Code: 078477011737
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 1-15P

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Non-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 2

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated HB or better UL94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Back Cover : Thermoplastic

    Blades/Contacts : Solid Brass

    Body Material : Impact Modified Nylon

    Clamp Insert : Nylon

    Color : Black-White

    Cord-Clamp : Nylon

    Terminal Screws : Brass

    Wire Module : Nylon

  • Mechanical Specifications

    Cord Range : .218 - .430

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, White-Neutral

  • Product Features

    Brand : Black and White

    Color : Black-White

    Cord Range : .218 - .430

    Device Type : Straight Blade Plug

    NEMA : 1-15P

    Wire Gauge : 18-14 AWG

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13393

    Warranty : Limited Lifetime Warranty Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications