MN00C-1LW
DISCONTINUED
120 Volt AC 60Hz, 7-Scene, Mural Scene-Capable Digital Scene Controller, LED Indicator - White
Users can create up to seven lighting scenes quickly and easily with this controller. Any number of DHC scene-capable receivers can be used in conjunction with multiple seven-scene controllers as well. Additional scene controllers can be set to address the same seven scenes or address seven new scenes, up to maximum of 56 scenes. Lighting scenes can be programmed to Dim or Brighten lighting fixtures by executing pre-programmed scenes—each assigned a number that corresponds to set of buttons on this controller. Use with 120VAC Mural Scene Dimmers only. Fast, easy scene programming - Just Press scene button - Then adjust individual level on Mural Scene Capable dimmer - Lastly, press program button on dimmer. Color change kits available in a wide range of choices, making it easy and economical to change decorating schemes (color change kit sold separately DCKS7-00).UPC Code: 07847710278
Country of Origin : Mexico
Product Information
Product Features
Available Color Kits : Ivory, White, Gray, Black, Almond
Color : White
Color Change Kit : DCKS7 Series
Feature : Scene-Capable
Light : LED Indicator
Protection : Internal MOV & Filter
Standards and Certifications : UL/CSA
Style Name : Mural
Switch Type : 7-Scene
Type : Digital
Voltage : 120 VAC
Wallplate : 1 Gang Included
- Sends commands for up to 7 scenes to individual Mural Scene-Capable Dimmers-up to 20 scene dimmers per circuit
- Multiple Scene Controllers can be used for multipoint access to scenes
- Off button and two arrow-shaped buttons for group dim and bright control
- Local dim/bright adjustment on individual scene dimmers will not affect programmed scene settings
- LED for each scene button indicates selected scene
- Fast, easy scene programming; Press scene button MN00C. adjust indivdual level on Mural Scene-Capable dimmer, press program button on dimmer
- Internal MOV for surge protection
- Use with Decora® Plus or any standard Decora® wallplate
- Designer styling enhances any interior and adds a family look when ganged with other Decora® devices
- A wide range of color options make it easy and economical to accommodate decorating schemes
- Color change kits simplify distributor/contractor inventory
- Do-it-yourself custom labels available through a special Color Change Kit: Design labels in choice of color, font size, type style using Leviton's intuitive software
- One-way Repeater allows the creation of separate scene control zones
- Two-way Repeater provides scene control communication link between branch circuits
- UL Listed and CSA Certified
- Backed by a Limited Five-Year Warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors