Loading...

MLX06-1LI

DISCONTINUED
600VA, 120 Volt AC 60Hz, Single-Pole & 3-Way, Mural Level Set Preset Digital Electronic Mark 10 Powerline Fluorescent Rocker Dimmer, LED Locator and Brightness Display - Ivory
UPC Code: 07847702907
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Action : Soft-ON/Fade-OFF

    Color : Ivory

    Color Change Kit : DLKDD-1LI

    Feature : Level Set

    Light : LED Locator and Brightness Display

    Load Rating : 600VA

    Load Type : Electronic Mark 10 Powerline Fluorescent

    Preset : Preset

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : Mural

    Switch Cat. No. : MLX06-1LW

    Switch Type : Single-Pole & 3-Way

    Type : Digital

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

Related Videos

Leviton Decora Devices

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications